IESNA:LM-63-2002
[TEST]P1437843
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/27/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-12)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB6C-850-U-T3LG-HSS
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 615mA 6xLight Square PACKAGE 80CRI 5000K FIXTURE w/ TYPE III LOW GLARE WITH HOUSE SIDE SHIELD
[LAMP] (156) 5000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.51A 300.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]5000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]33201.2
TILT=NONE
156 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 300.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
4624.4 4652.7 4388.5 3869.4 3576.8 3548.5 3567.4 3642.9 3793.9 3992.1 4209.1 4652.7 5624.8 6813.9 8163.5 9484.7 10504.0 11296.7 
12259.3 12910.5 13259.7 13297.5 12514.2 11778.0 11145.7 9956.6 7521.7 5105.7 4077.0 2680.3 972.1 519.1 349.2 188.8 132.1 75.5 0.0 
4624.4 4662.1 4397.9 3888.3 3595.7 3557.9 3586.3 3661.8 3803.3 4020.4 4246.9 4662.1 5634.2 6861.1 8276.7 9513.0 10598.3 11523.2 
12353.7 13023.8 13457.9 13486.2 12627.4 11891.3 11202.3 9994.3 7663.3 5266.1 4077.0 2689.7 972.1 537.9 358.6 198.2 132.1 75.5 0.0 
4624.4 4652.7 4416.8 3963.8 3642.9 3595.7 3624.0 3708.9 3859.9 4095.9 4360.1 4737.6 5568.1 6851.6 8248.4 9645.2 10928.7 12004.5 
13033.2 13948.7 14467.7 14647.0 14430.0 13457.9 12627.4 11683.7 9211.0 6200.5 4397.9 2991.7 1311.8 632.3 424.7 283.1 217.1 122.7 0.0 
4624.4 4662.1 4464.0 4058.1 3737.3 3699.5 3708.9 3803.3 3982.6 4246.9 4605.5 5049.1 5653.1 6795.0 8229.5 9805.6 11249.5 12504.7 
13693.9 14722.5 15449.2 15911.7 15987.2 15855.0 15241.6 14137.4 13306.9 11966.8 9616.8 6106.1 2444.3 1009.8 622.9 405.8 292.6 
141.6 0.0 
4624.4 4681.0 4530.0 4275.2 3935.4 3869.4 3907.1 4020.4 4228.0 4558.3 5001.9 5558.7 6172.1 7031.0 8257.8 9824.5 11579.8 13174.8 
14373.4 15420.9 16204.2 16732.7 17148.0 17572.7 17733.1 17412.2 16883.7 16024.9 13986.4 9918.8 5247.3 2010.2 972.1 519.1 292.6 
141.6 0.0 
4624.4 4671.6 4596.1 4473.4 4265.8 4152.5 4228.0 4426.2 4671.6 5011.3 5530.4 6209.9 7012.1 7814.3 8843.0 10230.3 11900.7 13533.4 
14920.7 15694.6 16289.2 16902.6 17544.4 18384.3 19205.4 19837.7 20130.2 20252.9 18686.3 14250.7 8484.3 3454.1 1330.7 622.9 302.0 
132.1 0.0 
4624.4 4709.3 4681.0 4690.5 4690.5 4681.0 4756.5 4992.5 5341.6 5823.0 6417.5 7172.5 8059.6 9116.7 10324.7 11721.4 12872.8 13967.5 
14911.3 15751.2 16544.0 17336.7 18431.5 19601.7 20611.6 20960.8 20149.1 18573.1 16619.5 13552.3 8257.8 3227.6 1038.1 500.2 217.1 
66.1 0.0 
4624.4 4699.9 4737.6 4832.0 4983.0 5181.2 5492.6 5813.5 6247.6 6776.1 7474.5 8371.1 9418.7 10673.8 12061.2 13533.4 14722.5 15562.5 
16270.3 17034.7 18035.1 19167.6 20215.2 20932.4 20224.6 18724.1 16893.2 14524.4 10966.4 6342.0 3029.4 1547.8 868.3 509.6 320.9 
113.3 0.0 
4624.4 4699.9 4794.3 4954.7 5200.1 5549.3 6011.7 6568.5 7238.6 7974.7 8843.0 9862.2 11051.3 12448.1 14033.6 15505.9 16676.1 17629.3 
18374.9 19403.6 20753.1 22064.9 22829.4 22234.8 20696.5 19007.2 16600.6 12646.3 8031.3 4171.4 2265.0 1283.5 868.3 613.4 358.6 141.6 
0.0 
4624.4 4690.5 4784.8 4992.5 5275.6 5662.5 6172.1 6747.8 7502.8 8248.4 9173.3 10249.2 11589.3 13014.4 14722.5 16383.5 17855.8 19167.6 
20290.7 21649.7 23452.3 24896.2 25566.3 24735.8 22744.4 19998.1 16364.7 11428.8 6313.7 3218.2 1755.4 1094.8 736.1 500.2 311.4 160.4 
0.0 
4624.4 4652.7 4747.1 4964.1 5285.0 5700.3 6181.6 6851.6 7578.3 8380.5 9352.6 10447.3 11749.7 13165.4 14845.2 16572.3 17940.7 19129.9 
20054.7 21092.9 22404.7 23159.7 23093.6 21621.4 19101.6 16138.2 12693.5 8314.5 4454.5 2198.9 1330.7 830.5 556.8 320.9 217.1 94.4 0.0 
4624.4 4643.3 4718.8 4907.5 5190.6 5568.1 6030.6 6587.4 7285.8 7974.7 8767.5 9673.5 10711.6 11900.7 13250.3 14750.9 16119.3 17157.4 
17997.4 18875.1 19724.4 19932.1 19356.4 17459.4 14996.2 12268.8 9409.2 6087.2 3208.8 1661.0 1066.4 688.9 405.8 207.6 132.1 66.1 0.0 
4624.4 4615.0 4662.1 4794.3 5011.3 5313.3 5672.0 6087.2 6549.6 7068.7 7597.2 8201.2 8937.3 9758.4 10777.7 11947.9 12863.4 13599.5 
13892.0 13939.2 13826.0 12920.0 11202.3 8541.0 6058.9 4350.7 3123.8 2019.6 1179.7 773.9 519.1 349.2 217.1 113.3 56.6 18.9 0.0 
4624.4 4558.3 4492.3 4482.8 4501.7 4567.8 4633.8 4671.6 4718.8 4681.0 4567.8 4388.5 4256.3 4246.9 4464.0 4756.5 4803.7 4350.7 3633.4 
2963.4 2265.0 1661.0 1302.4 1038.1 839.9 679.5 528.5 396.4 292.6 217.1 160.4 113.3 75.5 37.8 9.4 9.4 0.0 
4624.4 4445.1 4246.9 4048.7 3859.9 3671.2 3425.8 3010.6 2482.1 2019.6 1821.4 1830.9 1953.6 2151.8 2302.8 2265.0 1934.7 1500.6 1113.6 896.6 
792.8 736.1 660.6 566.3 462.4 386.9 311.4 273.7 235.9 207.6 169.9 141.6 94.4 37.8 9.4 0.0 0.0 
4624.4 4388.5 4039.3 3661.8 3284.3 2821.8 2198.9 1604.4 1359.0 1311.8 1302.4 1302.4 1321.3 1349.6 1274.1 1028.7 773.9 651.2 575.7 509.6 471.9 
434.1 396.4 358.6 330.3 311.4 283.1 217.1 160.4 122.7 75.5 47.2 18.9 9.4 0.0 0.0 0.0 
4624.4 4313.0 3841.1 3322.0 2736.9 2057.4 1425.1 1226.9 1179.7 1123.1 1075.9 1038.1 1000.4 943.8 821.1 651.2 556.8 471.9 405.8 368.1 330.3 
311.4 283.1 273.7 245.4 217.1 188.8 160.4 122.7 84.9 66.1 37.8 18.9 0.0 0.0 0.0 0.0 
4624.4 4246.9 3642.9 3029.4 2312.2 1519.4 1236.3 1160.8 1104.2 1038.1 972.1 887.1 811.6 726.7 622.9 537.9 462.4 396.4 349.2 320.9 292.6 273.7 
254.8 235.9 217.1 198.2 169.9 132.1 113.3 94.4 66.1 37.8 9.4 0.0 0.0 0.0 0.0 
4624.4 4162.0 3529.6 2774.6 1944.1 1302.4 1189.1 1132.5 1066.4 1000.4 915.4 811.6 717.3 622.9 537.9 471.9 415.3 358.6 330.3 302.0 273.7 254.8 235.9 
217.1 188.8 169.9 141.6 113.3 94.4 75.5 47.2 18.9 0.0 0.0 0.0 0.0 0.0 
4624.4 4143.1 3435.3 2642.5 1679.9 1245.8 1179.7 1123.1 1057.0 981.5 887.1 792.8 688.9 594.6 509.6 443.6 396.4 349.2 311.4 283.1 254.8 235.9 207.6 
188.8 169.9 132.1 103.8 94.4 75.5 56.6 28.3 9.4 0.0 0.0 0.0 0.0 0.0 
4624.4 4133.6 3388.1 2529.3 1557.2 1236.3 1170.3 1113.6 1057.0 981.5 877.7 773.9 670.1 585.1 509.6 453.0 405.8 368.1 320.9 283.1 245.4 226.5 198.2 
179.3 151.0 103.8 75.5 66.1 47.2 28.3 18.9 0.0 0.0 0.0 0.0 0.0 0.0 
4624.4 4095.9 3378.6 2538.7 1547.8 1226.9 1170.3 1113.6 1047.6 972.1 877.7 773.9 679.5 594.6 519.1 462.4 415.3 368.1 320.9 283.1 245.4 226.5 198.2 
179.3 151.0 103.8 75.5 56.6 47.2 28.3 9.4 0.0 0.0 0.0 0.0 0.0 0.0 
